2. News
  3. Domino Push-In & Han-Modular® 400A – New components for power density
Products
20 April 2026
2 minutes

Domino Push-In & Han-Modular® 400A – New components for power density


New Push‑In and high‑current modules for greater power density and flexible modular connectivity.
domino_push-in_400-a__header_news.jpg

Push-In is a technology for the tool-free, quick connection of conductors and contacts in industrial connectors. It is particularly well suited for field installation, as it is straightforward and requires no tools. For conductors with a small diameter, simply fitting a ferrule is sufficient to push them into the contact chamber and attach them there.

During removal, the wires can be pulled out of the contact chamber without damage: simply apply pressure to an actuator with a screwdriver – and the spring releases the conductor.

HARTING is currently expanding the Han-Modular® range to include connectors featuring this connection technology. The two modules Han® Domino EE (16A) and Han® Domino CC Push-in (40A) will be launched this spring. Both are designed for connecting loads in the low to medium voltage and power range. In addition to mechanical engineering, potential applications include electrical distribution systems, converters (e.g. in solar power systems) and battery cabinets. Thanks to their miniaturisation, both solutions increase the flexibility of the modular connector system: applications can be built on a smaller scale, and overall costs are reduced due to the higher power density.

The new Han® 400A module is designed for the rail vehicle segment. It enables the supply of applications in battery-electric trains up to 1500V/400A. The robust power connectors are suitable for both direct and alternating current. The contacts are designed to be IP20-touch-proof, ensuring that there is no risk of electric shock to the operator, for example when connecting the battery.

In energy storage systems, too, the trend is towards ever-higher currents and larger conductor cross-sections. The Han® 400A module allows the use of conductors with a cross-section of up to 185 mm². There are further useful application options in energy distribution: the Han-Modular® series offers flexibility because a single hinged frame can accommodate – alongside the 400A power contacts – further modules for data transmission, enabling, for example, temperature monitoring for a specific application.

Customer benefits at a glance:


Han-Modular® Push-In Domino

  • Space savings of up to 50 % for flexible Push-In connections in the field

  • Up to 30 % less assembly time with direct insertion of the conductor into the contact chamber

  • Easy handling due to tool-less termination

  • Cost savings compared to alternative termination technologies

  • Maximal flexibility - suitable for ferrules, stranded wires and solid conductors

  • Sustainability through consistent modularisation

Han-Modular® 400 A Module

  • New flexibilitiy to establish modular battery connections with up to 400 A

  • High power and data transmission within one flexible interface

  • Safe installation due to finger protection

  • Future-proof due to the borad range of more than 100 connector modules

Content: Push-In & Han-Modular® 400A

Domino Han EE® Push-In Cube: Ideal for simple and space-saving power connections up to 16 A/400 V in the field (top); 400A contacts for high power applications in modular connectors (bottom)

Heiko Meier - HARTING

Heiko Meier

Position: Product Manager

  • Department: PM Installation Technology
  • Company: HARTING Electric Stiftung & Co. KG

Related news


News - Han 1A cable entry size 2
20 April 2026 Products

Han® 1A becomes more compact and powerful

Han® 1A expands application possibilities with higher currents and larger cable diameters.
read more
Han Size 4 saves up to 40% of installation space
20 April 2026 Products

Han® Size 4 saves up to 40% of installation space

New Size 4 connector solutions delivering high power density and space savings for data centers and industrial applications.
read more
Han MPC 30
20 April 2026 Products

Han® MPC 30 / 60: Lightweight, high-performance connectors for mobile applications

High‑performance MPC interfaces for reliable data and power transmission in demanding drone applications.
read more

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590