Product category:
Metric circular connectors
M12
Filter
Products 112
Relevance
PCB adapter
M12 panel feed through/PCB angled D-code
Article No.: 21 03 381 4410
PCB adapter
M12 panel feed through PCB angled D-kod.
Article No.: 21 03 381 4412
PCB adapter
M12 panel feedtrough/PCB straight D-cod.
Article No.: 21 03 381 6410
Panel feed through
PANEL FEED THROUGH M12D COD.FEMALE 4PINS
Article No.: 21 03 371 2403
Panel feed through
panel feed through M12 Acod.male 4 pins
Article No.: 21 03 311 1402
Panel feed through
M12 PFT D-coded female straight 0,5m
Article No.: 21 03 375 2400
Gender changer
M12 D-Coded gender changer
Article No.: 21 03 381 6401
PCB adapter
Gerätebuchse M12-D-kod.IP20 Kod.oben
Article No.: 21 03 381 4411
PCB adapter
M12 PCB female D-coded angled IP20
Article No.: 21 03 381 4434
Panel feed through
WDF M12-F-M16x1,5-A kod.-4po-m.Litze 500
Article No.: 21 03 311 2400
PCB adapter
M12 panel feedtrough/PCB angeld D-cod.
Article No.: 21 03 381 4432
PCB adapter
M12 panel feed though/PCB angled D-coded
Article No.: 21 03 381 4430
PCB adapter
M12 panel feedtrough/PCB straight D-cod.
Article No.: 21 03 381 6420
Panel feed through
PFT male L-coded 2.5mm²
Article No.: 21 03 599 1505
Panel feed through
PFT female L-coded 2.5mm²
Article No.: 21 03 599 2505
Cable connector
M12 angled male 4pole D-coded crimp
Article No.: 21 03 882 3405
PCB adapter
M12 PCB female D-coded angled IP20
Article No.: 21 03 381 4435
Panel feed through
PANEL CABLE M12 COD.A FEMEA/ABERTO 0,5m
Article No.: 21 03 317 6805
PCB adapter
PANEL FEED THROUGH M12-F D-cod. 4 PINS
Article No.: 21 03 371 2415
Panel feed through
M12 PFT Crimp 8-pole x-coded female 0.3m
Article No.: 21 33 080 0850 003
20 (of 112)