Country flagChina Mainland

News Room Press & media contacts Technology magazin tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility
Electromobility
Data Centres
Data Centres
Agriculture
Agriculture agricultural technology harvester
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
Customised Solutions
HARTING customised solution
Solenoid systems
Solenoid systems

Additional Competencies


MID Solutions
MID Solutions
Customised Machine Manufacturing
Customised Machine Manufacturing

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

HARTING in China


HARTING in China
HARTING China.jpg
HARTING China Awards
HARTING China Awards
Web seminars held in China
Web-seminars held in China
Exhibitions held in Southeast Asia
Exhibitions held in China
HARTING China's social media
HARTING China's social media
China's Solution Highlights
China's Solution Highlights

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
HARTING Statement Human Rights Due Diligence - Declarations

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
Technical support
Customer Support - Front of HARTING plant 1 HQT
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Business Consulting
2024-06_business_navigator_GettyImages-1274389570.jpg

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Quality Management
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


HARTING in China
HARTING China.jpg
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
Product category:
Power and signal
OverviewProducts
  1. Home
  2. Cable assemblies & bulk cables
  3. Power and signal
  4. Products
  5. I/O System cabling

I/O System cabling

HARTING ix Industrial®
HARTING ix Industrial®
69
Han® PushPull (V14)
Han® PushPull (V14)
72
D-Sub
D-Sub
12
har-flex®
har-flex®
97
SEK
SEK
1

Filter

Products 251

Relevance
HPP 20p. Device Side Cable Assembly 0,5m
Cable assemblies

HPP 20p. Device Side Cable Assembly 0,5m

Article No.: 33 22 143 0500 002

Pre-assembled on one sideCopper cable (round)Cable length: 0.5 m

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 10m
Cable assemblies

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 10m

Article No.: 09 48 313 18A6 100

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 10 m

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 7,5m
Cable assemblies

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 7,5m

Article No.: 09 48 353 5848 075

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 7.5 m

HPP 20p. Device Side Cable Assembly 0,1m
Cable assemblies

HPP 20p. Device Side Cable Assembly 0,1m

Article No.: 33 22 143 0100 002

Pre-assembled on one sideCopper cable (round)Cable length: 0.1 m

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 1,5m
Cable assemblies

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 1,5m

Article No.: 09 48 313 18A6 015

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 1.5 m

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 2,0m
Cable assemblies

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 2,0m

Article No.: 09 48 313 18A6 020

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 2 m

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 10m
Cable assemblies

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 10m

Article No.: 09 48 353 5848 100

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 10 m

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 1,0m
Cable assemblies

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 1,0m

Article No.: 09 48 353 5848 010

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 1 m

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 15m
Cable assemblies

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 15m

Article No.: 09 48 313 18A6 150

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 15 m

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 0,5m
Cable assemblies

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 0,5m

Article No.: 09 48 353 5848 005

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 0.5 m

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 5,0m
Cable assemblies

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 5,0m

Article No.: 09 48 313 18A6 050

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 5 m

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 2,0m
Cable assemblies

PPV4 2.0 Signal 20p d.e. 20x0,14qmm 2,0m

Article No.: 09 48 353 5848 020

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 2 m

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 3,0m
Cable assemblies

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 3,0m

Article No.: 09 48 313 18A6 030

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 3 m

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 1,0m
Cable assemblies

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 1,0m

Article No.: 09 48 313 18A6 010

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 1 m

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 7,5m
Cable assemblies

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 7,5m

Article No.: 09 48 313 18A6 075

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 7.5 m

HPP 20p. Device Side Cable Assembly 0,2m
Cable assemblies

HPP 20p. Device Side Cable Assembly 0,2m

Article No.: 33 22 143 0200 002

Pre-assembled on one sideCopper cable (round)Cable length: 0.2 m

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 20m
Cable assemblies

PPV4 2.0 Signal 10p d.e. 10G0,5qmm 20m

Article No.: 09 48 313 18A6 200

Pre-assembled on both sidesCopper cable (round)Wiring 1:1Cable length: 20 m

HD DSUB 44P MA WITH HOOD DE END 1M
Cable assemblies

HD DSUB 44P MA WITH HOOD DE END 1M

Article No.: 33 56 212 0100 033

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

HD DSUB 78p MA DE CABLE ASSY 1M
Cable assemblies

HD DSUB 78p MA DE CABLE ASSY 1M

Article No.: 33 56 213 1000 002

Pre-assembled on both sidesCopper cable (round)Cable length: 1 m

Har-flex 26P dul ends, with SR,L=600mm
Cable assemblies

Har-flex 26P dul ends, with SR,L=600mm

Article No.: 33 15 243 0600 034

Pre-assembled on both sidesCopper cable (flat)Cable length: 0.6 m

20 (of 251)

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590