产品类别
工业圆型连接器
概述产品知识
  1. 首页
  2. 圆形连接器
  3. 工业圆型连接器
  4. 知识

工业用圆形连接器知识


Header_IP-protection_0.webp

IP 防护(接触防护、防尘、防水)

连接器的外壳、密封和锁定装置可保护连接免受外部影响,如机械冲击、异物、潮湿、灰尘、水或其他液体。
了解更多
HARTING_Anschlusstechniken_Coverbild_230502.tiff

Termination technology

The most common termination techniques can be assembled into the Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination. The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.